SKU
110990010
$107.90
The Fritzing Creator Kit gives you a fast, easy and--most important--entertaining introduction to the world of interactive electronics

PRODUCT DETAILS

The Fritzing Creator Kit gives you a fast, easy and--most important--entertaining introduction to the world of interactive electronics.
What do you get? The ultimate beginners book teaches you everything you need to know through a series of practical--yet playful--exercises. And that playfulness is the key! There is a paper robot who can turn his head; a fortune teller who is (of course) never wrong (no guarantee on that); a dinosaur who relays the news on your Twitter stream and a pong game on a big LED matrix display.
The box is sturdy and gives you enough extra space to transport your projects. Components and wires are stored in sub-containers which keep everything organized and visible.
The Creator Kit is made in Germany--right here--in Berlin-Kreuzberg. Many Fritzing users helped us to develop it--both to select the components and to test the exercises. This helped us develop a product that will provide you with everything you need to build creative electronics projects--and have fun in the process!
We recommend this Kit from 12 years on.
Includes:
  • Book,
  • Bastelbögen (paper models),
  • Arduino UNO R3,
  • breadboards 2x,
  • base plate,
  • USB cable,
  • light sensor,
  • rotary knob 2x,
  • tilt switch,
  • push-button 2x,
  • LED Matrix Display,
  • RGB LED,
  • Piezo buzzer,
  • light emitting diodes (LEDs) 22x,
  • servo motor,
  • DC motor (4.5 – 9 V),
  • resistors 220 Ω 10x,
  • resistors 100 kΩ 10x,
  • MOS-FET (field-effect transistor),
  • plug cables long 14x,
  • plug cables short 28x,
  • extension cables 14x,
  • 9 V battery clip,
  • L293D motor driver (H-bridge),
  • Allen key,
  • screws 3x,
  • spacers 3x
Unboxing of the Fritzing Creator Kit

Find a lot more projects in our project galerie: online project gallery.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 1000g
Battery Exclude

ECCN/HTS

HSCODE 9023009000
ROHS 1

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ