SKU
104030001
Rating:
89% of 100
$11.90
-
+

Grove - LCD RGB Backlight is a full-color backlight 16x2 LCD. High contrast and ease of use make it a perfect I2C LCD display for Arduino and Raspberry Pi.

Grove - LCD RGB Backlight is a full-color backlight 16x2 LCD. High contrast and ease of use make it a perfect I2C LCD display for Arduino and Raspberry Pi.

 

The traditional 1602 LCD requires up to 10 I/O pins to display, and the 1602 LCD with RGB backlight requires an extra 3 pins to control the backlight color. This will take up a lot of I/O pins on the main control board, especially for development boards with less I/O resources such as Arduino and Raspberry Pi. Grove - LCD RGB Backlight makes it totally different! With the help of Grove I2C connector, only 2 signal pins and 2 power pins are needed. You don't even need to care about how to connect these pins. Just plug it into the I2C interface on Seeeduino or Arduino/Raspberry Pi+baseshield via the Grove cable. No complicated wiring, no soldering, no need to worry about burning the LCD caused by the wrong current limiting resistor. Easy peasy.

 

What's more, this LCD module is not only a character LCD but also can display your DIY images, such as a heart and a smiling face. 16x2 means two lines and each line have 16 columns, 32 characters in total. Each character contains 5*8 pixels. You can check here to make your own images array, just release your creativity and imaginations. 

Grove - LCD RGB Backlight emoji

 

As the name RGB backlight indicates, you can set any color you like to be the backlight. You can also have the backlight change with the program, such as using a green backlight when displaying a smile, and turning the backlight to red when the angry face appears. Well, if you don't need a colorful backlight, you can choose our monochrome LCD series. They also use the easy-to-use Grove I2C interface and are more cost effective.

The Grove - 16 x 2 LCD (White on Blue) 

The Grove - 16 x 2 LCD (Black on Red) 

The Grove - 16 x 2 LCD (Black on Yellow)

attention icon

Tip

Please pay attention that this LCD only support 5V system. If you need to work with a 3.3V system, you can check our 16x2 LCD serial.

Features

  • Full-color RGB Backlight

  • High contrast, clearly visible in direct sunlight

  • I2C communication uses only two I/O pins

  • Automatic power-on reset

Hardware Overview

pinout of Grove - LCD RGB Backlight

Demo

Technical details

Dimensions 83mm x44mm x13mm
Weight G.W 42g
Battery Exclude
Input Voltage 5V
CGROM 10880 bit
CGRAM 64*8 bit

Part List

Grove - LCD RGB Backlight 1

ECCN/HTS

HSCODE 8531909000
USHSCODE 8473305100
UPC 841454108092
ROHS 1

Particle + Grove LCD RGB Backlight = Realtime Clock

Connect Grove LCD RGB Backlight to Particle using I2C to display time.

Lección 17 : Módulo LCD RGB de Grove.

En esta lección vamos a aprender a conectar y programar el módulo LCD RGB de GROVE.Thanks Javier Martinez provide this lesson for introduction to Seeeduino with Grove Starter Kit.

Lesson 17 : LCD RGB Backlight Grove module.

In this lesson you will learn how to connect and program the LCD RGB Backlight grove module.Thanks Javier Martinez provide this lesson for introduction to Seeeduino with Grove Starter Kit.

Grove - LCD RGB Backlight

Done with tedious mono color backlight? This Grove enables you to set the color to whatever you like via the simple and concise Grove interface. It takes I2C as communication method with your microcontroller. So number of pins required for data exchange a

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1. Nice!
    Rating
    100%
    Super integrated. No backpack PCB. Flat and smooth. Easy to program with library. Excellent module quality. Good readability at nearly all RGB colors.

    Review by

    Posted on

  2.  
    Rating
    80%
     

    Review by

    Posted on

  3.  
    Rating
    100%
     

    Review by

    Posted on

  4.  
    Rating
    100%
     

    Review by

    Posted on

  5.  
    Rating
    80%
     

    Review by

    Posted on

  6.  
    Rating
    80%
     

    Review by

    Posted on

  7.  
    Rating
    80%
    No character color It would be nice if the character text has color too.

    Review by

    Posted on

Product Faqs


Sort by