SKU
102990033
Rating:
80% of 100
$94.90
Allwinner Tech A20 SOC SATA supported 54 extended pins SPDIF audio interface Suitable for student, software/hardware hackers

While A10/A20-cubieboard very suitable for student, software/hardware hackers, A20-cubietruck is suitable for us to make real product.

Cubietruck is the 3rd board of Cubieteam, we also name it Cubieboard3. It's a new PCB model adopted with Allwinner A20 main chip, the same with Cubieboard2. But it is enhanced with some features, such as 2GB memory, VGA display interface on-board, 1000M NIC, WIFI+BT on-board, support Li-battery and RTC, SPDIF audio interface.

FEATURES

  • Allwinner Tech A20 SOC

  • SATA supported

  • 54 extended pins

  • Built-in HDMI/ VGA display interface

  • Built-in WIFI+BT module

  • 2GB DDR3 RAM

  • Built-in IR receiver

  • SPDIF audio interface

SPECIFICATION

  • Allwinner Tech SOC A20 ARM Cortex -A7 Dual-Core ARM Mali400 MP2 Complies with OpenGL ES 2.0/1.1

  • 2GB DDR3@480MHz

  • HDMI&VGA 1080P display output on-board

  • 10M/100M/1G Ethernet

  • WIFI + BT wireless connection with antenna on-board

  • SATA 2.0 interface support 2.5’ HDD (for 3.5" HDD, only need another 12V power input)

  • Storage solution NAND + MicroSD

  • 2 x USB HOST, 1 x OTG, 1 x SPDIF, 1 x IR, 4 x LEDs, 1 x Headphone, 3 x Keys

  • Power DC5V@2.5A with HDD support Li-battery & RTC

  • 54 extended pins including I2S, I2C, SPI, CVBS, LRADC x2,UART, PS2, PWM x2, TS/CSI, IRDA, LINEIN&FMIN&MICIN, TVIN x4 with 2.0 pitch connectors

  • PCB size 11cm *8cm*1.4mm

  • Operating temperature: -10℃ ~ 70℃.

Cubieboard A10Cubieboard A20Cubietruck
Size 10cm x 6cm 10cm x 6cm 11cm x 8cm
CPU Cortex-A8 Cortex-A7 Dual-Core Cortex-A7 Dual-Core
CPU Clock Frequency 1GHz 1GHz 1GHz
RAM 1GB DDR3 1GB DDR3 2GB DDR3
Flash/NAND 4GB 4GB 8GB
WIFI/Bluetooth N/A N/A On-board
SATA SATA 2.0 SATA 2.0 SATA 2.0
RTC N/A N/A Li-battery and RTC on-Board
GPIO 96 extend pins 96 extend pins 54 extended pins
USB Host/OTG 2xUSB 2.0/ 1xMini USB 2.0 2xUSB 2.0/ 1xMini USB 2.0 2xUSB 2.0/1xMini USB 2.0
Video Out HDMI HDMI HDMI/VGA
Audio Out HDMI/ SPDIF/ Headphone HDMI/ SPDIF/ Headphone HDMI/ SPDIF/ Headphone
OS support Linux/Android Linux/Android Linux/Android


PART LIST

  • Cubietruck main board x1

  • SATA 2.0 cable x1

  • Mini USB to OTG x1

  • Mini USB cable x1

  • USB to 1.7 mm DC jack cable x1

  • Acrylic shell x1

  • Ultrathin Heat Sink x1


DOCUMENTS

Software


For more product information and technical support, please contact support@cubietech.com.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 451g
Battery Exclude
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    80%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.