SKU
113040000
Rating:
80% of 100
$5.00
Xadow - NFC, xadow, xadow nfc, nfc

Near Field Communication (NFC) is a set of short-range wireless technologies. It's behind daily applications such as access control system and mobile payment system.


Xadow NFC features a highly integrated transceiver module PN532 which handles contactless communication at 13.56MHz. You can read and write a 13.56MHz tag with this module or implement point to point data exchange with two Xadow NFCs. Xadow NFC is designed to use I2C, SPI or UART communication protocols, and I2C is the default mode. In addition, we assign an independent PCB antenna which can easily stretch out of any enclosure you use, leaving more room for you to design the exterior of your project.


SPECIFICATION

  • Working Voltage: 3.3V

  • Working Current:

    • Static Mode: 73mA

    • Write/Read Mode: 83mA

  • Support host interface: I2C(default), SPI, UART.

  • Serve for contactless communication at 13.56MHz.

  • Support ISO14443 Type A and Type B protocols.

  • Max operating distance for detecting NFC tags is 28mm depending on current antenna size.

  • Support P2P communication.


Xadow is a though small but perfectly formed Arduino(TM) compatible board series containing several modules. It's a kit extremely suitable for space-sensitive projects such as wearable devices & arts designs, which have higher request on size, weight and flexible cascade connection. You can find more modules here.




NOTE

This module is not compatible with any other Xadow version 2 or RePhone modules.


Technical details

Dimensions 210mm x60mm x9mm
Weight G.W 12g
Battery Exclude

Part List

Xadow - NFC 1

ECCN/HTS

HSCODE 8517709000
UPC 841454101284

Scott Pilgrim Papercraft mod

Featurd two LED lights act as eye get& adic be able to change color by a simple touch Download the paper craft

Color-Changing Cat

How to combine art with technology?How to put codes into real environment, to make people happy? How to design interactive object with Arduino, even if you are beginner?Learn to make a color change cat, controlled with you phone(android). This project hel

Xadow NFC

This is the wiki of Xadow NFC

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

  3.  
    Rating
    80%
     

    Review by

    Posted on

  4.  
    Rating
    20%
    Cannot find the right board to use it Also ordered the Xadow Duino thinking it was the right product.
    Unable to make Arduino IDE to recognize the Xadow Duino as Seeed Xadow...
    Waist of time and money, your example does not work, so frustrated I thought Seeed was more serious...

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.