SKU
108040000
$5.00
Xadow Motor can be used to control DC Motors

Xadow Motor can be used to control DC Motors. Its heart is a low-saturation two-channel bidirectional motor drive chip LB1836M, controlled by ATmega168 which handles the I2C communication with Xadow Main Board. Xadow Motor features a changeable I2C address. And it needs a separate low power to drive motors.

Xadow is a though small but perfectly formed Arduino(TM) compatible board series containing several modules. It's a kit extremely suitable for space-sensitive projects such as wearable devices & arts designs, which have higher request on size, weight and flexible cascade connection. You can find more modules here.

Note: This module is not compatible with any other Xadow version 2 or RePhone modules.

SPECIFICATION

  • Motor Driver: LB1836M
  • Battery Voltage: 2.5V ~ 9V
  • Output Current per channel(Max): 300mA
  • Communication Mode: I2C
  • I2C Address is changeable

DOCUMENTS

Please visit our wiki page for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum.

Technical details

Dimensions 210mm x60mm x9mm
Weight G.W 14g
Battery Lithium Cells / Batteries contained in equipment UN3481 - PI967

ECCN/HTS

HSCODE 8503001000
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.