SKU
316030003
$3.00
Spare 6x15 mm DC coreless motor for the Crazyflie Nano Quadcopter,bitcraze, bitcraze.io,crazyfly, crazieflie, crazieflie, crazy flie, crazie fly, crazy fly, drone

111.png


Spare 6x15 mm DC coreless motor for the Crazyflie Nano Quadcopter.

Specification

  • Diameter: 6 mm

  • Length: 15 mm

  • Shaft length: 3.5 mm

  • Shaft diameter: 0.8 mm

  • Weight: 1.7 g

  • Kv: 12000 rpm/V

  • Rated voltage: 4.2 V

  • Rated current: 810 mA

  • Wire length: 67 mm

Tech Support

If you have any further question for technical support, please contact support@bitcraze.io


Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 3g
Battery Exclude

Part List

6x15 mm DC coreless motor 1

ECCN/HTS

HSCODE 8501109990
USHSCODE 85011020
UPC 841454116004
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by