SKU
102990020
Rating:
100% of 100
$35.00
-
+
Built around Atmega328p Micro SD card slot on board Wide range of working voltage Built-in Grove interfaces Support external power supply

We worked with Stanford University to design the Hapkit Board, which supports the Hapkit open-source haptic device.

It merges a microcontroller Atmega328, Micro SD card Slot and Motor driver L298P, which can achieve these functions: control operation, data recording, motor driver. There are Hapkit-specific sensor connections: Mr Sensor connection and FSR Sensor connection. Standard Shield shape and Grove Interfaces, makes it convenient to connect more modules.

Its power can from Micro USB or 7v ~ 15v extern power. Only select extern power when you drive DC motors.


Specification

  • Working Voltage: 5V ~ 15V

  • Micorcontroller: Atmega328p

  • Support SD Card Type: Micro SD card, FAT/FAT32 (less than 2G)

  • Max output current per channel: 2A

  • Output Duty Range: 0%~100%

You can develop a Hapkit using the Hapkit Board and following the instructions for building/purchasing the other hardware at http://hapkit.stanford.edu.


Technical details

Dimensions 80mm x120mm x11.4mm
Weight G.W 25g
Battery Exclude

Part List

Hapkit Board 1

ECCN/HTS

HSCODE 8538900000
USHSCODE 8471500150
UPC 841454107095
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.