SKU
114990012
Rating:
100% of 100
$45.00
This is an embedded thermal printer, which is widely used in various occasions, such as supermarkets, convenience stores, post office, bank and so on
This is an embedded thermal printer, which is widely used in various occasions, such as supermarkets, convenience stores, post office, bank and so on. It is not a normal consumer product, but similar to consumer products. The compact size makes it easy to be embedded to any kinds of instruments and meters. With a nice appearance, you can even put it on the table. On the hardware side, we specially choose the TTL interface so that it can be directly controlled by development boards such as Arduino or Raspberry Pi. In the Internet of things era, it’s time to print out your ideas!
The printer comes with a set of power and data cables but without a power supply. It can work in 5V~ 9V, with the peak current of 2A, so please get a power supply with more than 2A output capacity. In addition, the thermal paper is not included either. The thermal printer uses the common 57mm-wide thermal paper that you could get from most stationers and supermarkets. Certainly, we do also provide you with these accessories, including 5V/2A adapter and 57mm-wide thermal paper.
Features
  • Low-noise direct thermal printing method

  • Printer control panel built-in GB18030 Chinese character

  • Fast printing speed

  • Can support Max. 39mm paper roll, the biggest paper roll of the same models

  • TTL interface

  • Rich of graphics/curves/characters print function

  • Easy paper loading structure

  • Support 5V-9V wide power voltage


    Technical details

    Dimensions 110mm x70mm x55mm
    Weight G.W 178g
    Battery Exclude
    Printing method thermal direct line printing
    Paper loading method easy paper loading
    Paper width 57mm
    Print width 48mm
    Resolution ration 8dots/mm(384dots/line)
    Life of printing head 50km
    Printing speed 60mm/sec.; Max.80mm/sec.(voltage 8.5V)
    Character size 12x24dots, 24x24dots
    Chinese character fonts GB18030,12x24dots, 24x24dots
    Outline dimensions 111mmx65mmx57mm
    Installation dimensions 103mmx57mm
    Embedded depth 50mm
    Paper roll specifications width 57mm, Max. diameter 39mm
    Interface TTL
    Input power DC 5V~9V
    Operating temperature 5℃~50℃
    Storage temperature -20℃~60℃
    Operating humidity 10%~80%
    Storage humidity 10%~90%

    Part List

    Thermal Printer 1
    Cable 1
    Acrylic Bracket 2
    Screw 2

    ECCN/HTS

    HSCODE 8443329090
    USHSCODE 8443995050
    UPC 841454109792
    Write Your Own Review
    Only registered users can write reviews. Please Sign in or create an account
    Customer Reviews
    1.  
      Rating
      100%
       

      Review by

      Posted on

    2.  
      Rating
      100%
       

      Review by

      Posted on

    3.  
      Rating
      100%
       

      Review by

      Posted on

    Product Faqs


    Sort by   
      There are no faqs for this item.