SKU
101020512
$15.90
-
+

The Grove-VOC and eCO2 Gas Sensor SGP30 is an air quality sensor(Arduino compatible). Based on SGP30, this module provides TVOC(Total Volatile Organic Compounds) and CO2eq output with outstanding long-term stability and low power consumption, which make it a perfect choice for indoor air quality detection.

PRODUCT DETAILS

Features

  • Multi-pixel gas sensor for indoor air quality applications

  • Outstanding long-term stability

  • I2C interface with TVOC and CO2eq output signals

  • Low power consumption

  • Chip module tape and reel packaged, reflow solderable

Description

The Grove-VOC and eCO2 Gas Sensor SGP30 is an air quality sensor. Based on SGP30, this module provides TVOC(Total Volatile Organic Compounds) and CO2eq output with outstanding long-term stability and low power consumption, which make it a perfect choice for indoor air quality detection using Arduino or Raspberry Pi.

The Sensirion SGP30 is a digital multi-pixel gas sensor which can easily integrate with air purifiers, demand-controlled ventilation, and other IoT applications. Powered by Sensirion’s CMOSens®technology, it integrates a complete sensor system on a single chip featuring a digital I2C interface, a temperature-controlled micro hotplate, and two preprocessed indoor air quality signals. As the first metal-oxide gas sensor featuring multiple sensing elements on one chip, the SGP30 provides more detailed information about

the air quality. For more technical information, please refer to our wiki Grove - VOC and eCO2 Gas Sensor(SGP30). Click and check how it works with Raspberry Pi!

Application

  • Indoor air quality monitoring

  • Air purifier

  • Demand-controlled ventilation

Tip

We've released the Seeed Gas Sensor Selection Guide and the Grove Selection Guide, it will help you choose the sensor that best suits your needs.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 9g
Battery Exclude
Working Voltage 3.3V/5V
Output range TVOC-0 ppb to 60000ppb / CO₂eq - 400 ppm to 60000 ppm
Sampling rate 1HZ
IIC address 0X58

Part List

Grove - VOC and eCO2 Gas Sensor (SGP30) 1
Grove cable 1

ECCN/HTS

HSCODE 9027900000
USHSCODE 90230000
UPC 841454120834

LEARN AND DOCUMENTS

Documentations

Learn

This is the wiki of the Grove-VOC and eCO2 Gas Sensor(SGP30).

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ