SKU
104990004
$8.90
-
+
This is a basic 16 character by 2 line LCD display with white text on blue background, utilizing the extremely common HD44780 parallel interface chipset
This is a basic 16 character by 2 line LCD display with white text on blue background, utilizing the extremely common HD44780 parallel interface chipset.
Features
  • Compatible with Arduino LiquidCrystal Library
  • 16 characters wide, 2 rows
  • White text and blue background
  • Built in character set supports English and digital text
Specifications
  • LCD Display Mode: STN, Negative, Transmissive
  • Viewing Angle: 6H
  • Driving Method: 1/16 duty, 1/5 bias
  • Character Res: 16 x 2
  • Back Light: Blue
  • Text Color: White
  • Driver Voltage: 5V DC
  • Outline Dimension: 80 x 36 x 15.8 MAX
Documents

Technical details

Dimensions 80mm x40mm x9.5mm
Weight G.W 35g
Battery Exclude

ECCN/HTS

HSCODE 9013803010
USHSCODE 104990004
UPC 841454106449
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.