SKU
110990136
$250.00
Open-source low-cost Arduino powered hexapod robotics kit

Introduction to advanced robotics, kinematics, and programming

Target segments

DIY enthusiasts, students high-school age and above, parents,educators, researchers

Market success

  • Featured on Engadget, Wired, the New York Times, MAKE, Kickstarter,Staff Pick, and more

  • Raised over $168,000 in a 30-day Kickstarter campaign in May 2012

Kit components

  • Blue acrylic laser-cut pieces (1 extra set of legs)

  • 20 servos (18 for legs, 1 for eyes, 1 extra)

  • 1 ultrasonic distance sensor eyes

  • 1 Arduino-based Servotor32 robot controller capable of controlling up

  • to 32 servos

  • All the screws and nuts needed to assemble the kit, with extras

  • Extra set of carbon gear servo replacements

  • Bluetooth module that plugs straight into the Servotor32 robot controller

Technical overview

  • Dimensions - boxed kit: 8in x 8in x 4in

  • Dimensions - assembled: 1ft x 7in (reflects stationary pose; height is variable depending on pose)

  • Weight: 3lbs

  • Carrying weight limit: 3lbs

  • Operating systems: Windows, OSX, or Linux

  • Manufacturing standards: RoHS

Additional content

Support

If you have any further question for technical support, please contact help(at)arcbotics.com.

Technical details

Dimensions 220mm x205mm x105mm
Weight G.W 1320g
Battery Exclude

ECCN/HTS

HSCODE 9023009000
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.