SKU
110990106
Rating:
80% of 100
$119.00
Arduino compatible robot controller with USB interface. Laser cut, transparent acrylic base plate. 10x 9g miniature servos. 1x pan tilt assembly with magnetic servo clutches. ​No soldering required.

DAGU Playful Puppy Quadruped Robot kit consists of an ATmege8, 10 servo driver, IR compound eye and etc. This small quadruped robot is easy to assemble with no soldering required and can be programmed using the Arduino IDE and a USB cable.

The robot detects and tracks movement of nearby objects using a simple infrared compound eye. This sensor measured the reflected light from its infrared LEDs using 4 pairs of photo transistors. As sunlight is a strong source of infrared light this sensor will not work outdoors.


Features

  • Arduino compatible robot controller with USB interface.

  • Laser cut, transparent acrylic base plate.

  • 10x 9g miniature servos.

  • 1x pan tilt assembly with magnetic servo clutches.

  • No soldering required.


Specification

  • Size: 140*120*130mm

  • Weight: 250g(not include Li-Poly)

  • Working Voltage: 7.4V

  • Working current: 0.5~1.5A

  • Suggest that the power supply: 7.4V 2300 20C Li-Poly


Part List

  • 1 x Base plate

  • 10 x 9g geared motor

  • 4 x Round servo horn

  • 4 x Servo horn-2

  • 2 x 9g servo clutchplate

  • 1 x Clutch-drop shape

  • 8 x Leg segment

  • 16 x 5x3mm magnet

  • 4 x EVA feet

  • 1 x Servo mounting bracket

  • 1 x Pan-tilt bracket-1

  • 1 x Pan-tilt bracket-2

  • 4 x M2.6*12 self-tapping screw with flange

  • 16 x M2.2*8 self-tapping Screw

  • 6 x M2*5 self-tapping screw with flange

  • 16 x M2*6 self-tapping screw with flange

  • 12 x M2*6 self-tapping screw

  • 4 x M2*8 self-tapping screw with flange

  • 2 x M2.3*12 self-tapping screw

  • 2 x M2.6*8 self-tapping screw

  • 10 x M3*6 screw

  • 2 x M3*8 screw

  • 10 x M3 nut

  • 1 x M3 Nyloc nut

  • 5 x Washer

  • 4 x L9 brass spacer

  • 4 x L30 brass spacer

  • 1 x Velcro adhesive strips male

  • 1 x Velcro adhesive strips female

  • 1 x L15 spacer

  • 4 x Glassine washer

  • 1 x IR compound eye

  • 1 x Mini Driver board

  • 1 x Battery holder

  • 1 x Clutch-elliptical shape

  • 1 x 7 core rainbow cable

  • 1 x Spiral wrap tail


Documents

Puppy Instruction manual (This is a big document, don't open it in your web brower, please download directly.)

Technical details

Dimensions 220mm x180mm x80mm
Weight G.W 497g
Battery Exclude

ECCN/HTS

HSCODE 9023009000
UPC 841454104926
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    80%
    I really like this product. It's actually quite a cool little robot and it's Arduino which I really like because it's easily modifiable. I've been wanting to get into robotic movement for a while and this is exactly what I wanted. I would've given it a five star but unfortunately my board came with a dead PIN which means one of the leg motor doesn't work and there doesn't seam to be any warranty available for this product so I can't get my board replaced.

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.