SKU
110990100
Rating:
100% of 100
$6.90
This is a small, modern, and solar powered walking robot

This is a small, modern, and solar powered walking robot. It will start walking like a walking man when expose to sun light.

The small robot kit can easily be hacked. For example, you could add two LEDs in the head to make it like a spaceman, or enable it to run without sunlight by adding a button battery.

Features

  • Solar Power

  • Small

  • easy to assemble

Specifications

  • Size: 62*73*78 mm

Include

  • 1 x Screwdriver

  • 1 x Solar Robot Kit

  • 1 x Servo driver

  • 1 x Small solar panel

Documents

Technical details

Dimensions 150mm x120mm x34mm
Weight G.W 63g
Battery Exclude

ECCN/HTS

HSCODE 9023009000
UPC 841454102854
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.