SKU
113040001
$24.90
Xadow GPS is an OEM GNSS receiver module, including the Fastrax IT530M and a tiny 12mm squared ceramic patch antenna

PRODUCT DETAILS

Xadow GPS is an OEM GNSS receiver module, including the Fastrax IT530M and a tiny 12mm squared ceramic patch antenna. The low power module outputs a series of standard NMEA format data which provides position, satellite information and time, etc. This module can be easily connected directly to Xadow Main board to display and record the above-mentioned information. It features acquisition and tracking capability of weak signals, making it a great choice for navigation projects.


FEATURES

  • Low power

  • Extremely fast TTFF (Time To First Fix)

  • Supports NMEA data protocol

  • Very High Sensitivity (Tracking Sensitivity: -165dBm)

  • Compatible with Xadow Modules

Xadow is a though small but perfectly formed Arduino(TM) compatible board series containing several modules. It's a kit extremely suitable for space-sensitive projects such as wearable devices & arts designs, which have higher request on size, weight and flexible cascade connection. You can find more modules here.


DOCUMENTS

Please visit our wiki page for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum.


NOTE

This module is not compatible with any other Xadow version 2 or RePhone modules.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 15g
Battery Exclude

Part List

Xadow - GPS 1
GPS Antenna 1

ECCN/HTS

HSCODE 8529905000
USHSCODE 8526910020
UPC 841454101376

LEARN AND DOCUMENTS

Learn

This is a modular Xadow system, can be used as a wearable to track GPS position and steps or ideally used during a photography session to add global context to the individual photographs. Most recent Nikon cameras have the ability to directly geo-tag imag

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ