SKU
107040000
$2.00
This is a Xadow module which can emit a tone

This is a Xadow module which can emit a tone. To drive it, you need to give control to two pins simultaneously: this is different from Grove - Buzzer which uses one pin to control. It is petite but loud! It can be used for making beeps,tones and alerts.


FEATURES

  • Compatible with Xadow Modules

  • FFC Interface

  • Sound Pressure Level >70dB

Xadow is a though small but perfectly formed Arduino(TM) compatible board series containing several modules. It's a kit extremely suitable for space-sensitive projects such as wearable devices & arts designs, which have higher request on size, weight and flexible cascade connection.You can find more modules here.


DOCUMENTS

Please visit our wiki page for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum.


NOTE

This module is not compatible with any other Xadow version 2 or RePhone modules.

Technical details

Dimensions 215mm x70mm x10mm
Weight G.W 10g
Battery Exclude

Part List

Xadow - Buzzer 1

ECCN/HTS

HSCODE 8531909000
UPC 841454101406
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.