SKU
328990006
Rating:
100% of 100
$1.50
-
+
This is a simple heatsink for Cubieboard and other similar chips
This is a simple heatsink for Cubieboard and other similar chips. It has high quality thermal conductive adhesive tape instead of heat conductive silicone, and more simple usage than 2 in 1 heatsink.
You can remove it from cubieboard with less effort. Its service life can be as long as two years.
Features
  • Ultrathin
  • All in one, Don’t need heat conductive silicone.
Specifications
  • Size: 19.06 x 19.03 x 5.21 mm

Technical details

Dimensions 45mm x40mm x5.5mm
Weight G.W 3g
Battery Exclude

ECCN/HTS

HSCODE 7616999000
UPC 841454114093
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    100%
    good low profile heatsink Good for dissipating a few extra watts in space constrained areas

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.