SKU
104030012
$23.80
Please consider Small e-paper Shield V2 as alternative product e-paper might be the most comfortable material to read

PRODUCT DETAILS

Please consider Small e-paper Shield V2 as alternative product
e-paper might be the most comfortable material to read. It reflects light instead of emits light to mimic the experience of conventional paper reading. And in this way much less power is consumed. Small e-paper shield is a driver shield for e-paper of small sizes. It's capable of driving e-papers of 1.44 inch, 2.0 inch and 2.7 inch and supports more than 170 langusges. The upper surface of this shield is left flat and clean to give great support to the e-paper attached to it. If you are considering a lightweight and comfortable to read display, e-paper would be a good choice.
Attention: Since this driver board supports e-papers of different sizes. e-paper is not included in this product. We have e-paper of 2.0 inch and 2.7 inch on sale simultaneously. Go and add the most suitable one to your cart now!
Specifications
Operating Voltage: 3.3/5VDC
Operating Current(refresh screen):40mA
Interface Type: SPI
Documents
Please visit our wiki page for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to ourforum.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 44g
Battery Exclude

ECCN/HTS

HSCODE 8531909000

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ