SKU
104990054
Rating:
100% of 100
$25.90
This is a 2
This is a 2.7’’ a-Si, active matrix TFT, Electronic Paper Display(EPD) panel. By combing the high resolution (117 dpi) of a TFT backplane and the dependability/maturity of E Ink technology, this display offers its user the freedom to display any image with excellent definition and contrast. It is ideal for mobile devices requiring slightly larger and higher-resolution displays or electronic price tags for higher-end data rich products. The small and thin form factor makes it easy to design it into a variety of applications.
Features
  • Ultra low power consumption
  • Super wide viewing angle - near 180°
  • Extra thin & light
  • High Resolution
  • SPI interface
  • RoHS compliant
Specification
  • Outline(mm): 70.42(H) x 45.80(V) x 1.0(T)
  • Resolution: 264 x 176
  • Contrast Ratio: 7:1
  • Interface: SPI
  • Operation Temperature: 0~50°C
  • Storage Temperature: -20~60°C
  • Refresh Time(room temp.): 3 sec
  • Pixel Pitch(mm): 0.217 x 0.217(117dpi)
  • Pin Number: 40 pins(Connector STARCONN 089H40 or Compatible)
  • Input Voltage: 3.0V
  • FPC: 0.5mm pitch with stiffener
  • FPL: V110
Documents

Technical details

Dimensions 80mm x120mm x13.4mm
Weight G.W 9g
Battery Exclude

ECCN/HTS

HSCODE 8531809000
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.