SKU
104990080
Rating:
100% of 100
$19.90
A 2.0 inch a-Si, active matrix TFT, Electronic Paper Display (EPD) panel.

This is a 2.0 inch a-Si, active matrix TFT, Electronic Paper Display (EPD) panel. By combing the high resolution (117 dpi) of a TFT backplane and the dependability/maturity of E Ink technology, this display offers its user the freedom to display any image with excellent definition and contrast. It is ideal for mobile devices requiring slightly larger and higher-resolution displays or electronic price tags for higher-end data rich products. The small and thin form factor makes it easy to design it into a variety of applications, such as electronic shelf labels, medical devices, and mobile applications

Features

  • Ultra low power consumption

  • Super wide viewing angle - near 180°

  • Extra thin & light

  • High Resolution

  • SPI interface

  • RoHS compliant


Specification

  • Outline(mm): 57.0(H) x 28.8(V) x 1.0(T)

  • Resolution: 200 x 96

  • Contrast Ratio: 7:1

  • Interface: SPI

  • Operation Temperature: 0~50°C

  • Storage Temperature: -20~60°C

  • Refresh Time(room temp.): 2 sec

  • Pixel Pitch(mm): 0.229 x 0.229(111dpi)

  • Pin Number: 40 pins(Connector STARCONN 089H40 or Compatible)

  • Input Voltage: 3.0V

  • FPC: 0.5mm pitch with stiffener

  • FPL: V110

Documents

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 7g
Battery Exclude

ECCN/HTS

HSCODE 9013803010
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by