SKU
103020008
Rating:
100% of 100
$3.90
-
+
Grove – MOSFET enables you to control higher voltage project, say 15VDC, with low voltage, say 5V, on microcontroller

Grove – MOSFET enables you to control higher voltage project, say 15VDC, with low voltage, say 5V, on microcontroller. MOSFET is also a kind of switch, but its switching frequency can reach up to 5MHz, much faster than normal mechanical relay. There are two screw terminals on the board. One for outer power source and the other for device you want to control. Grove – MOSFET will pass the power from one end to another when closed. But if outer power source is absent, your device can still draw power from microcontroller via the Grove interface.


For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your using of the product.

Technical details

Dimensions 40mm x20mm x15mm
Weight G.W 14g
Battery Exclude
Working voltage: 5V
Vin: 5 ~ 15V
MOSFET Model: CJQ4435

Part List

Grove - MOSFET 1

ECCN/HTS

HSCODE 8517709000
USHSCODE 8473305100
UPC 841454107934
ROHS 1

Grove-MOSFET

This wiki is for Grove-MOSFET.

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
    Nice

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

  3.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.