SKU
104990018
Rating:
90% of 100
$50.00
-
+
An open source badge Programmed using the Arduino IDE Av micro SD slot to store images Wyolum

BADGEr is an awesome wearable board designed by WyoLum and manufactured by SeeedStudio for the open hardware summit 2013.The badge goes with an E-paper screen,an onboard ATmega328, and a micro SD slot.It can be programmed using the Arduino IDE by selecting Arduino Pro Mini 3V3.If the onboard ATmega328 is not enough for your ideas then it can be acted as an Arduino compatible shield plugged on another Arduino.The micro SD slot where you can store images an fonts for display as well.

Please switch to WyoLum's blog for more details : http://wyolum.com/projects/badger/

This product can also be purchased at http://wyolum.com/shop/28-ohs-badger.html

Document

Technical details

Dimensions 140mm x90mm x35mm
Weight G.W 92g
Battery Lithium Cells/Batteries packed with equipment UN3481 -PI966

Part List

BADGEr_v4 1

ECCN/HTS

HSCODE 8531809000
UPC 841454111856
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    80%
     

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.