SKU
104990066
$89.00
-
+

Ultra thin High resolution Multiple video formats supported Compatible with Raspberry Pi A+,B,B+/2

A geek style monitor for embedded computer system, consists of a 10.1 inches TFT-LCD and a driver board.

TFT-LCD stands for Thin-film-transistor liquid-crystal display.The TFT technology is used on LCD to improve image quanlities such as addressability and contrast. In the method of switching individual elements(pixels),the TFT technology let each pixel be attached to a transistor and capacitor actively maintaining the pixel state while other pixels are being addressed, so a TFT LCD is also an active-matrix LCD, in contrast to passive-matrix LCDs.

This TFT LCD has 10.1 inches diagonal measured active display area with HD resolution (1366 horizontal by 768 vertical pixel array)and an integral LED backlight system. Furthermore, it also includes a little PCB controller for you to adjust brightness, color and contrast.

The driver board is specially designed to meet the needs of market and the development of small size, versatile, wide-grade industrial LCD panels, it can support multiple video formats like HDMI, VGA, NTSC and PAL.

Note:

This monitor has been tested with RPI, Beagle, and personal computer. The HDMI cable and AC/DC adapter is not included, should be purchased separately.

Features

  • Ultra thin

  • High resolution

  • Multiple video formats supported

  • Compatible with Raspberry Pi A+,B,B+/2.

If you are willing to know more information about Raspberry Pi display, please view the table as follow.

Product nameResolutionPower supplyDisplay interfaceFor use withDimension(mm)Touch panel typeDisplay tec.
5 inch 720x1280 HDMI IPS LCD Display 720x1280 5V HDMI2.0 Raspberry Pi3, Windows, etc. 134x84 None IPS
5 inch 800x480 Capacitive TouchScreen 800x480 5V HDMI & USB 2.0 Raspberry Pi3, Windows, etc. 184x106x45 Capacitive TFT
5 Inch HDMI Display with USB TouchScreen 800x480 5V HDMI & USB 2.0 Raspberry Pi3, Windows, etc. 170x90x40 Resistive TFT
5 inch Capacitive touch screen & Acrylic Case Kit 800x480 5V HDMI & USB 2.0 Raspberry Pi3, Windows, etc. 210x150x50 Capacitive TFT
7 inch 720x1280 HDMI IPS LCD Display 720x1280 5V HDMI2.0 Raspberry Pi3, Windows, etc. 192x118 None IPS
Raspberry Pi 7 inch Touchscreen Display 800x480 5V Display ribbon cable Raspberry Pi3, Pi2, Pi 194x110x20 Capacitive TFT
7 Inch 1024x600 Capacitive Touch Screen With Camera Kit 1024x600 5V HDMI & USB 2.0 Raspberry Pi3, Windows, etc. 177x113x15 Capacitive TFT
10.1 inch 1200x1920 HDMI IPS LCD Display 1200x1920 5V HDMI2.0 Raspberry Pi3, Pi4,Windows,etc. 255x165 None IPS
15.6 Inch 1920*1080 Full HD IPS Touch Screen Portable Monitor 1920x1080 5V Mini DP/ Mini HDMI / Type C Raspberry Pi3,Pi4,Windows,etc. 375x230x12 Capacitive IPS
7 Inch HDMI 1280x800 IPS Display 1280x800 7.5V~12V AV + VGA + HDMI (HDMI 1.2) Raspberry Pi3, Windows, etc. 162x106x5 None IPS
7 Inch 1024x600 Capacitive Touch Screen DIY Kit 1024x600 5V AV + VGA + HDMI (HDMI 1.2) Raspberry Pi3, Windows, etc. 265x165x50 Capacitive TFT
10.1 Inch LCD Display - 1366x768 HDMI&VGA&NTSC&PAL 1366x768 5V~24V AV + VGA + HDMI (HDMI 1.2) Raspberry Pi3,Pi4,Windows,etc. 230x150x5 None TFT
Raspberry Pi HDMI LCD (10.1 inch) 1280x800 5V HDMI & USB 2.0 Raspberry Pi3,Pi4,Windows,etc. 290x200x35 Capacitive IPS

Technical details

Dimensions 230mm x150mm x5.2mm
Weight G.W 475g
Battery Exclude
Operating Voltage 5~24V
Video Input HDMI, VGA, AV
Screen Size 10.1"
Screen Type TFT-LCD
Mode TN, Normally White, Transmissive
Display Color 262K
Lamp Type WLED
Frequency 60Hz
Signal Type LVDS (1 ch, 6-bit)
Max. Resolution 1366x768
Min. Brightness 200cd/m2
Min. Contrast Ratio 400:1
Display Ratio 16:9

Part List

10.1 Inch LCD Display 1

ECCN/HTS

HSCODE 9013803010
USHSCODE 9013.80.7000
UPC 841454113492
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
  • Question by: admin on 2018-12-18 02:34:11

    Yes. It works with Beaglebone Black, too.

    Answer by: admin on 2018-12-18 02:34:11
  • Question by: admin on 2018-12-18 02:34:11

    Hello, this display doesn't support audio output. But the raspberry pi already has build-in audio output port.

    Answer by: admin on 2018-12-18 02:34:11
  • hdmi cec
    Question by: admin on 2018-12-18 02:30:21

    Hi there~ Could you please tell us more about your question.Regards

    Answer by: admin on 2018-12-18 02:30:21
  • Question by: admin on 2018-12-18 02:21:29

    Hello, the power is in wide range, 5-24V. So I think 5V or 12V DC is ok. Thanks.

    Answer by: admin on 2018-12-18 02:21:29
  • Question by: admin on 2018-12-18 02:21:28

    Hi Vincent, Sorry, we don't have the enclosure for the kits. thanks. Bill

    Answer by: admin on 2018-12-18 02:21:28
  • Question by: admin on 2018-12-18 02:21:08

    IN fact , the driver board is not included

    Answer by: admin on 2018-12-18 02:21:08