SKU
327120073
Rating:
100% of 100
$5.00
Shenzhen is known as the Hollywood of Makers
Shenzhen is known as the Hollywood of Makers. And Huaqiangbei is a must-go place for visitors to Shenzhen. However, it's not easy for visitors to find the related factories in Shenzhen. Huaqiangbei is like a huge maze to many. That's why we make this Shenzhen Map for Makers, in the hope of helping you fully experience Shenzhen in a very short time.
It is made up of 2 main parts. One is the general information about the maker-related factories in different areas in Shenzhen and the cities near Shenzhen. The other is map of Huaqiangbei, including the featured products in different buildings and the peripheral information such as traffic, diners, shopping centers, accommodations etc.
This is the 1st version, and we'd love to improve and update it constantly. So it is open source also.We will create a wiki page(Will release it soon), hoping makers who are interested in this project add your recommendations, suggestions, share your ideas to make it better. We love this community : )
Oh right!!
We' ve released the downloadable PDF file ,which is FREE to download : )

Technical details

Dimensions 200mm x145mm x1mm
Weight G.W 19g
Battery Exclude

ECCN/HTS

HSCODE 4905990000
UPC 841454114154
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.