SKU
103020013
Rating:
100% of 100
$12.90
-
+
Provides up to 9 I2C ADC at the sametime Support automatic power-down mode Changeable I2C address Low power consumption Grove connector compatible
Grove - I2C ADC is a 12-bit precision ADC module based on ADC121C021. It helps you increase the accuracy of value collected from analog sensor by providing a constant reference voltage. Because its address is changeable, you can use up to 9 I2C ADC at the same time at most. At the other hand, this module provides auto sleep function which lowers the power consumption considerably.
Features
  • Low power consumption


  • High precision


  • Automatic power-down mode


  • Address changeable


For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your using of the product.

Technical details

Dimensions 60mm x90mm x10.6mm
Weight G.W 10g
Battery Exclude

Part List

Grove - I2C ADC 1
Grove Cable 1

ECCN/HTS

HSCODE 8517709000
USHSCODE 8517700000
UPC 841454108238
ROHS 1

BeagleBone Green Temperature Monitor on Artik Cloud

Publish Grove Temperature Sensor values collected by a BeagleBone Green to Artik Cloud.

DIY a Retro Wooden Lamp with BBG

You can built so many beautiful things with wooden and laser cutter. And it will much more better if add some electric modules, we call it the combination of electronic and art. Here I will share my latest creation, a wooden lamp that the color control

Grove - I2C ADC

Wiki of Grove - I2C ADC

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
    OK

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.