SKU
101020007
$32.00
If you are searching a small size camera, perhaps, Grove-Mini Camera would be your best choice

PRODUCT DETAILS

If you are searching a small size camera, perhaps, Grove-Mini Camera would be your best choice. It’s a mini camera which can be controlled by Arduino. It has integrated image processing to generate 1280*720 JPEG image. The captured pictures are stored in SD card and you can read SD card information via USB interface.
Features
  • Standard USB Interface and Grove Interface
  • High resolution
  • Tiny size and light weight

For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your using of the product.
Documents
Please visit our wiki page for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 26g
Battery Exclude

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ