SKU
107990055
Rating:
100% of 100
$39.90
-
+

ReSpeaker 6-Mic Circular Array Kit, mic array, respeaker, Alexa,Raspberry Pi hat,

attention icon

Tip

This product is fully compatible with Raspberry Pi 4 (1GB, 2GB,4GB) and hopes you enjoy hacking with Pi 4 and all of other Pi 4 accessories.


attention icon

Note

At the beginning of 2019, we replaced a better-performing microphone, corrected some silkscreens, and replaced the product images.

Seeed’s ReSpeaker 6-Mic Circular Array Kit is an extension board, aka HAT designed for Raspberry Pi. It's a circular microphone array kit, comes with six microphones and designed for AI and voice applications. That means you can build a more powerful and flexible voice product with Raspberry Pi which can integrate Amazon Alexa Voice Service, Google Assistant, and so on.

ReSpeaker 6-Mic Circular Array Kit for Raspberry Pi consists of two boards, one is voice accessory HAT, another is six microphones circular array.

ReSpeaker 6-Mic Circular Array Kit for Raspberry Pi support 8 input & 8 output channels in Raspbian system. The first 6 input channel for microphone recording,rest of 2 input channel are echo channel of playback. The first 2 output channel for playing, rest of 6 output channel are dummy.




Features


  • 2 ADC chips and 1 DAC chip

  • 8 input and 8 output channels

  • Six microphones array
  • Grove support
  • Compatible with Raspberry Pi 40-pin headers
  • Headset and speaker voice output

  • Compatible : Raspberry Pi 4


Applications

  • Smart speaker

  • Intelligent voice assistant systems

  • Voice recorders

  • Voice conferencing system

  • Meeting communicating equipment

  • Voice interacting robot

  • Car voice assistant

  • Other scenarios need voice command


Assembly drawing   

 

Unboxing Vedio

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 1g
Battery Exclude
Raspberry Pi 40-Pin Headers support Raspberry Pi Zero, Raspberry Pi 1 B+, Pi 2 B, Pi 3 B, Pi 3 B+

Part List

ReSpeaker Voice Accessory HAT 1
ReSpeaker 6-Mic Circular Array for Voice Accessory HAT 1
20cm Ribbon Cable 1

ECCN/HTS

HSCODE 8473309000
USHSCODE 8473305100
UPC 841454120407

ReSpeaker 6-Mic Circular Array kit for Raspberry Pi

Click here to see the wiki of the ReSpeaker 6-Mic Circular Array kit for Raspberry Pi

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    100%
    nice

    Review by

    Posted on

Product Faqs


Sort by   
  • Any update about when this version will be in stock again?
    Question by: Cristiano on 2019-11-13 03:08:23

    Hi there, it will be back in stock in January, 2020.

    Answer by: admin on 2019-12-26 01:58:12
  • What is the testing procedure and schematics for ReSpeaker 6-Mic Circular Array Kit for Raspberry Pi ?
    Question by: Niraj Jha on 2019-04-25 07:31:42

    Hi there, Sorry, ReSpeaker 6-Mic Circular Array Kit for Raspberry Pi is not open source project. Thanks for understanding.

    Answer by: admin on 2019-04-25 04:49:16
  • It is already 11th April, but this version is still out of stock... Any update about when this version will be in stock again?
    Question by: Xiaoxuan Lu on 2019-04-11 10:52:12
  • Very high-quality audio is important for my speech-to-text application. I read here that "at the beginning of 2019, we replaced a better-performing microphone." Should I expect these new microphones on the 6-Mic Circular Array kit to be better than the microphone on the ReSpeaker Core V2.0? Or would they be about the same as on the Core V2.0?
    Question by: John M on 2019-04-04 08:58:54

    Hi there, I would suggest ReSpeaker Mic Array v2.0,It is based on XMOS’s XVF-3000, a significantly higher performing chipset. This new chipset includes many voice recognition algorithms to assist in performance. You can refer to http://wiki.seeedstudio.com/ReSpeaker_Mic_Array_v2.0/ for more info. thanks.

    Answer by: admin on 2019-04-08 06:46:55
  • When this version will be in stock again? Any expected timeline?
    Question by: XIAOXUAN LU on 2019-03-25 10:41:36

    Hi XIAOXUAN, This Mic Array will be back in stock at Aprial 10. Please stay tuned. Thanks for your time and interest in Seeed.

    Answer by: admin on 2019-03-26 09:46:21
  • Hello, I ordered this product over a month ago and have not recieved it. I believe DHL may be the problem. Can you please help me? Perhaps your company maintains a tracking number? Thank you.
    Question by: firstname lastname on 2019-03-22 10:11:08

    Hi there, We sincerely apologize for the inconvenience. Our sales team have emailed you, please keep in touch with order@seeed.cc. They will help you with the shipment issue. Regards

    Answer by: admin on 2019-03-25 10:54:15
  • Question by: admin on 2018-12-18 02:24:19

    Hi there, it depends on the environment. If we are at a quite room, the distance is around 3~5m. thanks.

    Answer by: admin on 2018-12-18 02:24:20
  • Question by: admin on 2018-12-18 02:23:34

    Hi there, please let us know the detail issue and we will support to solve it. please do drop mail to techsupport@seeed.cc for any technical support. thanks.

    Answer by: admin on 2018-12-18 02:23:34
  • Question by: admin on 2018-12-18 02:23:34

    Hi there, please drop mail to techsupport@seeed.cc. please let us know your mail address and we can check in support system. thanks.

    Answer by: admin on 2018-12-18 02:23:34
  • Question by: admin on 2018-12-18 02:20:59

    Hi, there~sorry, BF is not supported,Regards!

    Answer by: admin on 2018-12-18 02:20:59
  • Question by: admin on 2018-12-18 02:20:57

    Hi there, it depends on the environment. If we are at a quite room, the distance is around 3~5m. thanks.

    Answer by: admin on 2018-12-18 02:20:57