SKU
113030005
$29.00
Please consider W5500 Ethernet Shield as alternative product Your Ethernet Shield gets a total renewal now! This shield provides you instant Internet connectivity with a high spec Ethernet controller, W5200, with twice the buffer size of v1

PRODUCT DETAILS

Please consider W5500 Ethernet Shield as alternative product
Your Ethernet Shield gets a total renewal now! This shield provides you instant Internet connectivity with a high spec Ethernet controller, W5200, with twice the buffer size of v1.0 and support for up to eight simultaneous TCP/UDP connections. An included SD slot enables applications that require storing large amounts of data, like IoT data logging. Thanks to a lowered RJ45 pot, you can flexibly add most of shields on top of this Ethernet Shield.
Note: Headers of this product is shipped unsoldered.
Features
  • High speed Ethernet controller W5200
  • SPI interface
  • 32 Kbytes inner buffer
  • Minimal RJ45 Ethernet port
  • Support up to eight simultaneous TCP/UDP connections
  • Handy SD card function
  • Grove ports for I2C and UART preformed

Documents

Please visit our wiki page for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 49g
Battery Exclude

ECCN/HTS

HSCODE 8517709000

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ