SKU
110990124
$79.99
Makeblock Starter kit can be used to build a tank robot or a 2WD robot car, it's strong and cool

Makeblock Starter kit can be used to build a tank robot or a 2WD robot car, it's strong and cool.

Note: Free shipping policy is NOT apply to the Makeblock Kits.

Features

  • Strong aluminum extrusion parts, anodized surface

  • Metal gear motor with back shaft

  • 2-wheel drive moving platform

  • Tracked vehicle platform

Parts are packed in a translucent plastic tool box.

Parts List

  • 1x Beam 0824-96

  • 2x Beam 0824-144

  • 1x Plate 3x6

  • 1x Bracket P3

  • 1x Caster Wheel

  • 2x DC Motor-25

  • 2x DC Motor-25 Bracket

  • 2x Shaft Connector-4

  • 4x Timing Pulley 90T

  • 2x Tyre 68.5x22mm

  • 40x Track

  • 40x Track Axle

  • 2x Threaded Shaft 4x31mm

  • 2x Shaft Collar 4mm

  • 4x Flange Bearing 4x8x3mm

  • 1x Screwdriver 3mm

  • 1x Cross Screwdriver

  • 1x Screwdriver 1.5mm

  • 16x Screw M4x8

  • 24x Screw M4x14

  • 16x Nut M4

  • 1x Nut M8

  • 6x Countersunk Screw M3x8

  • 6x Headless Screw M3x5

  • 16x Plastic Ring 4x7x2

Visit Makeblock overview website to get more information about Makeblock and see what other application and extension kits are already available.

Support

If you have any further question for technical support, please contact waker@makeblock.cc or visit forum of Makeblock.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 1200g
Battery Exclude
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.