SKU
110990210
Rating:
94% of 100
$2.90
-
+
Grove is a convenient plug-and-play system with specialized interface, but that doesn't mean it couldn't be used in open ecosystem like breadboard

Grove is a convenient plug-and-play system with specialized interface, but that doesn't mean it couldn't be used in open ecosystem like breadboard. With this special designed conversion cables, you can easily integrate the comprehensive Grove system with breadboard or other microcontrollers that don't have compatible Grove - Base Shield for now. If you are tinkering around Raspberry Pi, Cubieboard or Beagle Bone and be fond of the advantage of Grove, this conversion cable is recommended. And if you are tinkering around Arduino or Arduino Mega, Grove - Base Shield can be a more direct and convenient tool.

More information about how to choose a cable, please refer to this manual.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 18g
Battery Exclude

ECCN/HTS

HSCODE 8544422900
USHSCODE 9023000000
UPC 841454108825
ROHS 1

Documents

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    60%
     

    Review by

    Posted on

  3.  
    Rating
    100%
     

    Review by

    Posted on

  4.  
    Rating
    100%
     

    Review by

    Posted on

  5.  
    Rating
    100%
     

    Review by

    Posted on

  6.  
    Rating
    100%
     

    Review by

    Posted on

  7.  
    Rating
    100%
    use your grove modules with a breadboard or regular MCU headers They work as expected

    Review by

    Posted on

Product Faqs


Sort by   
  • 20cm? Thanks

    Question by: admin on 2018-12-18 02:34:12

    20cm

    Answer by: admin on 2018-12-18 02:34:12