SKU
110990044
Rating:
95% of 100
$3.90
-
+
This set of jumper wires can help you remove the clutter on your breadboard

notice.png


This set of jumper wires can help you remove the clutter on your breadboard. It comes in 14 different lengths and 8 colors to keep your circuit on the surface. All of them are pre-formed and pre-sorted. You can easily find the color and length you need within a sec.

There are 10 pcs for each length including 2/5/7/10/12/15/17/20/22/25/50/75/100 and 125mm.

Technical details

Dimensions 170mm x60mm x15mm
Weight G.W 76g
Battery Exclude

Part List

Breadboard Jumper Wire Set (140 PCs Pack) 1

ECCN/HTS

HSCODE 8544491900
USHSCODE 85444920
UPC 841454111405
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    80%
     

    Review by

    Posted on

  3.  
    Rating
    100%
     

    Review by

    Posted on

  4.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.