SKU
102080001
$9.90
Arch is an mbed enabled development board which combines the advantages of mbed and Arduino

Arch is an mbed enabled development board which combines the advantages of mbed and Arduino. With Arch, you can use mbed C/C++ SDK, libraries and online development tools to rapidly build a prototype. Arch has standard Arduino appearance and Grove connectors. It’s convenient to extend Shield and Grove products to Arch.

Features

  • mbed enabled

    • lots of published libraries, projects

    • easy to use C/C++ SDK

    • online development tools

  • Stardard Arduino Appearance, two Grove connectors

    • available with 3.3V compatible shields

    • a large number of grove modules

  • Drag-n-drop programming

  • NXP LPC11U24 MCU

    • Low power ARM Cortex-M0 Core

    • 48MHz, 32KB Flash, 8KB RAM, 4KB EEPROM

    • USB Device, 2xSPI, UART, I2C

Documents

Please visit our wiki page for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to ourforum.

Technical details

Dimensions 115mm x75mm x25mm
Weight G.W 41g
Battery Exclude

ECCN/HTS

HSCODE 8543709990
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by