SKU
102990036
Rating:
100% of 100
$64.90
Allwinner A20 SOC 96 pin extended interface Built-in IR receiver Supports 2.4GHz wireless keyboard and mouse

An upgrade of cubieboard, cubieboard A20 is coming. Compared with cubieboard, the cubieboard A20 uses an Allwinner A20 processor which has a dual core CPU and twice GPU performance. On the software side, cubieboard2 supports both android 4.2 Jelly Bean, Ubuntu 12.04 and other Linux distributions.

Since cubieboard2 and cubieboard share the same PCB, all the accessories work with cubieboard can also fit cubieboard2.

Features


  • Allwinner A20 SOC


  • 96 pin extended interface


  • Built-in IR receiver


  • SATA supported


  • Supports 2.4GHz wireless keyboard and mouse

Specifications


  • CPU: ARM® Cortex™-A7 Dual-Core


  • GPU: ARM® Mali400MP2,Complies with OpenGL ES 2.0/1.1


  • Memory: 1GB DDR3 @960M


  • Video output: HDMI 1080p Output


  • Network: 10/100M Ethernet


  • Storage: 4GB internal NAND flash, up to 64GB on uSD slot, up to 2T on 2.5 SATA disk


  • IO ports: 2 USB Host, 1 micro SD slot, 1 SATA, 1 IR


  • Extended interfaces: 96 extend pin including I2C, SPI, RGB/LVDS, CSI/TS, FM-IN, ADC, CVBS, VGA, SPDIF-OUT, R-TP


  • Supports systems: Running Android, Ubuntu and other Linux distributions


  • Power supply:5VDC/2A power supply with 4.00mm(ext.diameter) x 1.7mm(int.diameter) barrel plug

Packing list


  • Main board x1


  • DC to USB power cable x1


  • SATA cable(data + power) x1


  • Heat Sink x 1

Documents

For more product information and technical support, please contact support@cubietech.com.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 192g
Battery Exclude

ECCN/HTS

HSCODE 8543709990
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.