SKU
110070000
Special Price $3.50 Regular Price $9.90
-
+
This enclosure is constructed from military grade alminum and hardwearing acrylic, Providing the ultimate protection from physical and corrosion! The skeleton allows clearance for any standard Arduino, and the enclosures are stackable in all three dimensi

This enclosure is constructed from military grade alminum and hardwearing acrylic, Providing the ultimate protection from physical and corrosion! The skeleton allows clearance for any standard Arduino, and the enclosures are stackable in all three dimensions, allowing for limitles expansion possibilities.

Mounting holes are also pre-drilled to allow for motors,meaning can easily turn the skeleton into a mini-car! The skeleton is easy to use, and provides the best protection for your Arduino that money can buy! And this is a simply case, specially designed for Raspberry Pi.


FEATURES

  • Neat and universal

  • Easy to assemble

  • Solid and stable material

  • Compatible with Raspberry PiB+/2.


Technical details

Dimensions 148mm x150mm x32mm
Weight G.W 131g
Battery Exclude

Part List

Skeleton box for Raspberry Pi 1

ECCN/HTS

HSCODE 3926909090
UPC 841454102984

Skeleton box for Raspberry Pi

Wiki of Skeleton box for Raspberry Pi

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.