SKU
102990006
$4.99
The BareDuino Nano is the world’s smallest Arduino compatible board
The BareDuino Nano is the world’s smallest Arduino compatible board. Based on SparkFun’s Arduino Pro Mini, it features 14 digital input/output pins, 8 analog pins, a 16 MHz crystal oscillator and FTDI interface ports for programming.
The board contains everything needed to get started. Just connect your unregulated power to the VIN ports or supply the board directly using the 5V line. Standard rigid wires plug nicely into the BareDuino’s 1.27mm spaced holes to allow for easy prototyping.
Features
  • Same processing power as Arduino Uno
  • Very small footprint (21x14mm)
  • Pre-loaded with Arduino bootloader
  • FTDI programming interface
  • Power and pin 13 LED
  • 5 Volt tolerant inputs
  • On-board voltage regulator

Specifications
  • Microcontroller: ATmega328P-MU
  • Operating frequency: 16Mhz
  • Input voltage: 5.3 to 9V
  • Output voltage: 5V
  • Output current: max 150mA
  • Digital I/O pins: 14
  • Analog pins: 8
  • Pin spacing: 1.27mm
  • Weight: <2g
  • Size: 21x14mm

Product links

Technical details

Dimensions 100mm x60mm x3mm
Weight G.W 3g
Battery Exclude

ECCN/HTS

HSCODE 8538900000
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by