SKU
110990083
$3.00
-
+
You can use this box to store all the small parts, like the IC chips, capacitors, resistors, small screws, nuts, washers and lock washers etc
You can use this box to store all the small parts, like the IC chips, capacitors, resistors, small screws, nuts, washers and lock washers etc. The special designed ambient profiles ensure a secured connection with other boxes of the same or different sizes. This feature enables you to make your own box in any configuration you want.
Features
  • Dimension: 124 x 63 x 20mm
  • Inside dimension: 120 x 51 x 16mm

Technical details

Dimensions 250mm x60mm x21mm
Weight G.W 84g
Battery Exclude

ECCN/HTS

HSCODE 3923100090
UPC 841454109624
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.