SKU
107020002
$14.90
This product is retired, please consider our Grove - MP3 v2

PRODUCT DETAILS

This product is retired, please consider our Grove - MP3 v2.0 as your alternative choice.

Grove-Serial MP3 Player is a kind of simple MP3 player device whose design is based on a high-quality MP3 audio chip---WT5001. It can support 8KHZ~44.1KHZ sampling frequency MP3 and WAV file formats. This product has several peripheral ports: a standard UART Grove interface, a dual track headphone jack, an external interface and also a micro SD card interface. You can control the MP3 playback state by sending commands to module via serial port tools, such as switch songs, change the volume and play mode and so on. It seems a simple module, but it owns such strong function. Want to know how the sound quality? Please come to experience it!
Features
  • Standard Grove interface
  • Asynchronous serial port control play mode
  • Busy Indicator
  • Reset Button
  • Standard micro SD card Interface
  • Support FAT16 and FAT32 file system

For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your using of the product.
Documents
Please visit our wiki page for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to ourforum.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 13g
Battery Exclude

LEARN AND DOCUMENTS

Learn

Please meet The Clock that Remembers Birthdays, a clock that rigger a birthday reminder at a certain moment.

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ