SKU
101020043
Rating:
93% of 100
$9.90
-
+
Wide spectral range from 200nm to 400nm Stable and good sensitivity Compact design Low power consumption Grove compatible interface
The Grove – UV Sensor is used for detecting the intensity of incident ultraviolet(UV) radiation. This form of electromagnetic radiation has shorter wavelengths than visible radiation. It is based on the sensor GUVA-S12SD.It has a wide spectral range of 200nm-400nm. The module will output electrical signal which is varied with the change of the UV intensity. UV sensors are used for determining exposure to ultraviolet radiation in laboratory or environmental settings.
Features
  • High stability

  • Good Sensitivity

  • Low power consumption

  • Schottky type photodiode sensor

  • Wide response range

  • Grove Interface

Technical details

Dimensions 20mm x20mm x15mm
Weight G.W 8g
Battery Exclude

Part List

Grove - UV Sensor 1
Grove Cable 1

ECCN/HTS

HSCODE 9031900090
USHSCODE 90230000
UPC 841454107392
ROHS 1

Arduino and Ultraviolet (UV) Sensor

UV Sensor connection pins to Arduino microcontroller are presented in Arduino code. Just download Arduino code and watch the video.

Grove - UV Senosr

Wiki of Grove - UV Sensor

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

  3.  
    Rating
    80%
    It works. Hassle free installation.

    Review by

    Posted on

Product Faqs


Sort by