SKU
320990007
Rating:
100% of 100
$4.50
Most HAM and two-way handheld radio antennas and devices are designed for BNC connectors

Most HAM and two-way handheld radio antennas and devices are designed for BNC connectors. This BNC-female to SMA-male connector will easily interface your RF Explorer to any other BNC antenna or cable.

Datasheet

If you encounter any problems when using this product, please contact rfexplorer(at)arocholl.com for the technical support.

For any technical support or suggestion, please kindly go to our forum.

Technical details

Dimensions 50mm x70mm x10mm
Weight G.W 7g
Battery Exclude

ECCN/HTS

HSCODE 9030900090
USHSCODE 9030904600
UPC 841454114994
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.