SKU
321080047
Rating:
100% of 100
$9.50
-
+
RF cables are required when connecting RF Explorer to other instruments or devices
RF cables are required when connecting RF Explorer to other instruments or devices. This 50cm cable is good for any frequency up to 3GHz, and can fit RF Explorer with any external SMA-male device or antenna.
If you need extra length for your connection, you can easily assemble two or more of these cables in series.
For questions and support, please visit https://support.rf-explorer.com
For any technical support or suggestion, please kindly go to our forum.

Technical details

Dimensions 80mm x120mm x9mm
Weight G.W 15g
Battery Exclude

Part List

50cm length - SMA male to SMA female RF pigtail Coxial Cable RG316 1

ECCN/HTS

HSCODE 9030900090
USHSCODE 9030908961
UPC 841454114703
ROHS 1

Documents

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.