SKU
105010000
Rating:
100% of 100
$29.00
Hercules Dual 15A 6-20V Motor Controller is a high current motor drive control board
Hercules Dual 15A 6-20V Motor Controller is a high current motor drive control board. including micro controller processor, motor drive circuit, charging circuit and protection circuit. It features a complete solution to power supply, control and drive.
Compared with L298, its half bridge motor controller IR2104 and N-MOSFET take prominent advantage to drive heavy load device with output current even up to 15A. Hercules Dual motor controller is wide power supply designed, so the universal 7.4~11.1V lipo battery in the remote car and model airplane can be applied as well. Fuse will protect the board while overloaded, the correspondent LED show the protection status.
This motor controller is Arduino compatible. Best of all, it is focusing on high- expansion. The reserved standard Grove ports bring you a convenient access to abundant modules on the platform of motor car, such as Servo and Encoder, thus it embraces multi-functions that you can build up versatile masterpieces.
Features
  • Full bridge drive circuit based on MOSFET supports two independent channels´╝î each channel up to 15A

  • LED shows fuse protection status

  • Several Grove ports, conveniently connect with servo, encoder and sensors

  • Atmege328 controller, Arduino compatible

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 129g
Battery Exclude

Part List

Hercules Dual 15A 6-20V Motor Controller 1

ECCN/HTS

HSCODE 8538900000

Hercules Dual 15A 6-20V Motor Controller

Wiki of Hercules Dual 15A 6-20V Motor Controller

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
    The controller looks very sturdy. Haven't had a chance to test it yet, but will do so soon.

    Review by

    Posted on

  2.  
    Rating
    100%
    Arrived today in perfect shape. Still couldn't test it, but will do so soon.

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.