SKU
313080002
Rating:
100% of 100
$3.90
-
+
This high quality AC to DC power supply is "wall wart" type, featuring short circuit protection, over current protection and efficient AC to DC conversion over 80%

This high quality AC to DC power supply is "wall wart" type, featuring short circuit protection, over current protection and efficient AC to DC conversion over 80%. It is a universal electronics power supply which also can be applied to power Arduino.

Features

  • Wall mount type

  • Short circuit protection

  • Over current protection

  • Conversion efficiency more than 80%

Specifications

  • Rated Input: 100-240VAC~50/60Hz 0.5A

  • Rated Output: 12V/1A

  • Connector: 5.5x2.1mm center positive barrel

  • Certifications: CE, CCC, Rohs

  • Cable Length: Approx. 110cm

Datasheet download

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 96g
Battery Exclude

ECCN/HTS

HSCODE 8504409999
USHSCODE 85045080
UPC 841454116363
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
    Is what it is Its a power adaptor...what else can I say about it?

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.