SKU
313080001
Rating:
100% of 100
$3.90
This high quality AC to DC power supply is "wall wart" type, featuring short circuit protection, over current protection and efficient AC to DC conversion over 80%
This high quality AC to DC power supply is "wall wart" type, featuring short circuit protection, over current protection and efficient AC to DC conversion over 80%. It is a universal electronics power supply which can be applied to power any devices working with 5VDC.
Compatible with Beagle Bone and Beagle Bone Black, to power Arduino, please choose a 9V type of adapter.
Features
  • Wall mount type
  • Short circuit protection
  • Over current protection
  • Conversion efficiency more than 80%
Specifications
  • Rated Input: 100-240VAC~50/60Hz 0.5A
  • Rated Output: 5V/2A
  • Connector: 5.5x2.1mm center positive barrel
  • Certifications: CE, CCC, Rohs
  • Cable Length: Approx. 110cm

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 95g
Battery Exclude
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    100%
    Good Value Reliable and cost effective

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.