SKU
321020003
Rating:
100% of 100
$4.50
-
+

The v1

The v1.3 standard HDMI cable with 1.5 meter in length enables your BeagleBone Black to connect to a HDMI monitor.
 

Technical details

Dimensions 160mm x160mm x14.5mm
Weight G.W 52g
Battery Exclude

ECCN/HTS

HSCODE 8544421900
UPC 841454114840
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.