SKU
402990003
$29.90
This is fully functional wireless QWERTY keyboard and touchpad mouse that fits in the palm of your hand
This is fully functional wireless QWERTY keyboard and touchpad mouse that fits in the palm of your hand. It is provided with a complete and mini keyboard and touchpad mouse operation, exclusive designed page up and page down shortcut buttons at side, LED light, multiple indications and power switch. With a universal 2.4Ghz USB dongle, this remote controller is easy to use without installing extra driver in your smart devices. In addition, the remote controller is compatible with multi-systems thus it can run on Windows, Mac, Android and Linux.
Features
  • With LED light on the top
  • Up to 10M wireless operation of your PC
  • QWERTY key layout supporting multi language
  • Ultra sensitive touchpad supporting multi touch
  • USB dongle, plug and play, no need to install software
  • Replaceable 3A battery
  • Multiple indication lights for signal, data transmission and power
  • Unique Page up and Page down key for presentation
  • Flip 90 degree touch convert (Fn+ESc)
  • Keyboard, mouse and touchpad 3 in 1
  • Compatible with Raspberry Pi A+,B,B+/2.
Specifications
  • Operating distance: 10 meters
  • Transmit power: Max + 4dBm
  • Working voltage: 3.0V
  • Working current: <70mA
  • Power supply: DC 3V(1.5V 3A Battery x 2)
  • Color: Black
  • Dimension: 15.8 * 5.6 * 1.5cm/ 6.22 * 2.20 * 0.59in
  • Weight: 79g/ 2.78loz
Package list
  • Mini Wireless Keyboard with Touchpad x 1
  • 2.4Ghz USB receiver
  • AAA Battery x 2
  • USB Male to USB Female Cable x 1

Technical details

Dimensions 220mm x125mm x32mm
Weight G.W 155g
Battery Exclude

ECCN/HTS

HSCODE 8471607100
USHSCODE 84716020
UPC 841454114048
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by