SKU
104990081
$129.00
This is a pretty monitor for RPi, which has high performance and is convenient to use

PRODUCT DETAILS

This is a pretty monitor for RPi, which has high performance and is convenient to use.
First of all, about its performance. The display part comes with a 7" TFT screen, which has a high resolution IPS with wide viewing angle.
HDMI/VGA/NTSC/PAL input sources are accepted.
How to use it? Just connect the included 9VDC adapter and video source, using buttons to adjust it to a comfortable setting. A basic stand is provided to fix it on the desk, or you can use the 4 'mounting thread' holes on the stand to attach the screen to other platforms. Also, there is a camera mount hole, which allows you to connect it to your camera to preview your pictures.
Features
  • Power with 5-30VDC
  • Consumption: 6W
  • Input: VGA/HDMI/AV
  • Display ratio: 16:10
  • Visible area: 150mm x 95mm 16:10
  • Resolution: 1200 x 800, up to 1920*1080

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 466g
Battery Exclude

ECCN/HTS

HSCODE

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ