SKU
321020000
Rating:
100% of 100
$3.50
-
+
Enable data connection between two HDMI supported devices, such as TV monitor and your laptop
Enable data connection between two HDMI supported devices, such as TV monitor and your laptop. Be aware that it's HDMI v1.3 standard.
Compatible with Raspberry Pi A+,B,B+/2.
We are providing another shorter cable for you too.

Technical details

Dimensions 220mm x170mm x13mm
Weight G.W 146g
Battery Exclude

ECCN/HTS

HSCODE 8544421900
UPC 841454114871
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.