SKU
402990004
$8.90
-
+
Plug and play web camera for your Pi

Plug and play web camera for your Pi. Displays have high resolution, providing true color images for network conferencing / video chatting / video recording. It also works great on a PC or Laptop!

Features

  • Materials: Molded Plastic, Aluminum

  • Image Sensor: high resolution 640x480 CMOS sensor

  • Resolution: 300K Pixel

  • Frame Rate: 30 FPS

  • Video: 24-Bit True color

  • Distance: 0.2m~∞

  • Control: Button(Manual)/Software(Auto)

  • Connection: USB 2.0/1.1

  • Compatible Computer Systems: Windows 98SE/2000/ME/XP/Vista/Windows7, Macintosh OS compatible, Raspbian

  • Compatible with Raspberry Pi A+,B,B+/2.

Technical details

Dimensions 80mm x120mm x34.4mm
Weight G.W 30g
Battery Exclude

ECCN/HTS

HSCODE 8525801390
USHSCODE 8525803010
UPC 841454114031
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.