SKU
103990003
$2.50
Add more functions to Pi? This HUB will be your best friend! It's based on USB2
Add more functions to Pi? This HUB will be your best friend! It's based on USB2.0, you can read your memory card at high speed. Ready to add a camera, wifi/bluetooth adapters and flash disk to your Pi!
Features
  • Increase 3x USB ports
  • Low Power Consumption, Suitable for Desktop & Notebook & PI
  • Support multiple Memory Cards: MS/SD/MMC/M2/Micro SD(TF)
  • Supports USB 2.0, runs at 480Mbps
  • USB 1.1 compatible
  • Plug and play
  • Systems supported: Win95/98/Me/2000/XP/Win 7, MAC OS X, Linux
  • It does not support CF/XD Card
  • Powered by USB port, no external power needed
  • Compatible with Raspberry Pi A+,B,B+/2.

Technical details

Dimensions 190mm x95mm x23mm
Weight G.W 80g
Battery Exclude

ECCN/HTS

HSCODE 8473309000
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by