SKU
113990016
Rating:
100% of 100
$8.90
plug and play USB 2.0 Adapter, usb adapter, usb 2.0 adapter

This plug-and-play USB 2.0 Adapter allows you to connect your laptop/desktop to any Wireless networks in your home/office. This Adapter is great for those who want to equip their devices with internet access.

Having tested this module, we find that it is supported by Raspberry Pi out-of-the-box (testing operation system: Raspbian “wheezy”). Due to the limited number of the USB ports on PI, we suggest you to use a powered USB hub.

At 5 times faster than traditional Wireless-G (802.11b) networks, Wireless-N networks allow for high speed data transfers, online gaming, and lightning fast downloads. The Wireless-N USB 2.0 Adapter gives you access to all the high-speed features of Wireless-N networks on older and newer computers. Simple to setup means you can search the internet, download movies, and handle e-mails in no time.

Features

  • Realtek RTL8188CU Wireless LAN 802.11n USB 2.0 Network Adapter

  • MIMO technology improves data throughput and range over existing 802.11b/g products

  • Add high-speed Wireless-N (draft 802.11n) Internet access to any USB enabled computer

  • 5 times faster than previous generation wireless networks (Wireless 802.11g) in downloading music & movies, surfing the internet & handling e-mails

  • Wider coverage than Wireless-G networks for internet access throughout your home or office

  • Works with older Wireless-G and Wireless-B networks

  • WiFi Protected Setup (WPS) simplifies setup and operation

  • Broad operating range: up to 300 feet indoor, 900 feet in open space

  • Fast data transfer rate: up to 150Mbps (downlink), 150Mbps (uplink)

  • Supports USB 2.0 interface, backward compatible to USB 1.1 and 1.2

  • Enhanced WEP and WPA wireless security for protected Internet access

  • 64-bit / 128-bit WEP (Wired Equivalent Privacy), TKIP, AES 2.400GHz ISM

  • Frequency Band Modulation Method: QPSK / BPSK / 16-QAM / 64-QAM Supports Ad Hoc and Infrastructure modes

  • Supports IEEE 802.11e standard

  • Compatible with Raspberry Pi A+,B,B+/2.


Technical details

Dimensions 100mm x95mm x35mm
Weight G.W 39g
Battery Exclude

Part List

150Mbps Wireless USB Adapter 1

ECCN/HTS

HSCODE 8517629200
UPC 841454112501
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
    Well packaged in box with CD.

    Review by

    Posted on

  2.  
    Rating
    100%
    Well packaged and worked out of the box on a rpi2 with no manual installation of drivers required.

    Review by

    Posted on

  3.  
    Rating
    100%
     

    Review by

    Posted on

  4.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by