SKU
110990000
Rating:
88% of 100
$4.99
-
+
This probe kit is designed for Bus Pirate v4 that make it easier to connect Bus Pirate v4 to any circuit boards, it has 12 clip probes and a 12 pin connector, good partner for Bus Pirate V4!Features12 clip probes20cm in length

This probe kit is designed for Bus Pirate v4 that make it easier to connect Bus Pirate v4 to any circuit boards, it has 12 clip probes and a 12 pin connector, good partner for Bus Pirate V4!


Features

  • 12 clip probes

  • 20cm in length



Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 21g
Battery Exclude

ECCN/HTS

HSCODE 9030900090
USHSCODE 9030908961
UPC 841454111146
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

  3.  
    Rating
    80%
     

    Review by

    Posted on

  4.  
    Rating
    80%
     

    Review by

    Posted on

  5.  
    Rating
    100%
     

    Review by

    Posted on

  6.  
    Rating
    100%
     

    Review by

    Posted on

  7.  
    Rating
    100%
     

    Review by

    Posted on

  8.  
    Rating
    100%
    It gets the job done

    Review by

    Posted on

  9.  
    Rating
    100%
     

    Review by

    Posted on

  10.  
    Rating
    20%
    No labels No labels on the grabbers makes this more or less useless.

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.